IESNA:LM-63-2002
[TEST]P1295574
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R15W2N902765DE010 E3DLD1GPH_6500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 6500K CCT AND, 90CRI , E3DLD1GPH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 6500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]298
TILT=NONE
1 -1 1 43 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 12.5 15 17.5 20 22.5 25 27.5 30 32.5
35 37.5 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
342.8 343.2 342 339.8 336.4 332.2 326.9 321.3 314.5 307.3
300.1 279.4 257.8 236.3 215.2 193.7 173.3 152.9 132.5 112.5
94 78.1 63.8 50.6 38.5 29.1 21.9 16.2 13.2 11.7
10.2 9.1 7.9 6.8 6 4.9 4.2 3.4 2.6 1.9
1.1 0.4 0
